Publish your products
4-Post FreeSpan™ Flexible Shelving

4-Post FreeSpan™ Flexible Shelving

With secure shelves and exposed locking casters that allow items to remain securely stored throughout transport and at their destination, 4-Post FreeSpan™ Flexible Shelving solution gives users the ability to keep their projects rolling with ease. Flexible Shelving is offered in a range of design styles and sizes manufactured to accommodate the fit and function of your operation and the specific needs of those it serves.
Specification
  • Exposed Locking Caster Bases:

    • Double-wheel, total-locking casters with wheel diameters = 100 mm (3.937 inches)
    • Caster trim comes standard with grey colored wheel tread and brake pedal, and a white caster body, for a neutral finish that fits well within most any space
    • Caster wheel tread is non-marking, made of polyurethane material with Shore A 92 hardness, designed for durability and smooth motion on both carpeted and solid surfaces
    • Caster base height from the floor to the bottom of the shelving = 7.911”
    • Reveal height from the floor to the bottom of the caster base = 4.621”
    • Actual caster base width without panel finishes = Nominal Shelving Width + 0.350”
    • Actual caster base depth without panel finishes = Nominal Shelving Depth + 0.625”

    Caster Construction:

    • (2) cross supports (C-Channel weldments) per caster base, or (3) per 72”W caster base. Cross supports shall be formed of 14 ga. (1.9 mm) cold rolled steel.
    » For Exposed Locking Caster Bases only: (2) caster mounting plates shall be bolted in (4) locations to each cross support. Caster mounting plates shall be formed of 11 ga. (2.9 mm) cold rolled steel.
    » For Concealed Caster Bases only: (2) caster mounting supports shall be welded to each cross support and formed of 14 ga. (1.9 mm) cold rolled steel.
    • (2) supports that form the front and back profiles of each caster base, with a 0.25 in. (6.35 mm) thick hem feature for structural rigidity, shall be formed of 12 ga. (2.6 mm) cold rolled steel.
    • (2) welded end-panels that form the side profiles of each caster base shall be formed of 14 ga. (1.9 mm) cold rolled steel.
    • (1) spacer plate shall be welded to each cross-support and formed of 12 ga. (2.6 mm) cold rolled steel.

Technical specification
  • Unique ref.4-post-freespan-flexible-shelving
  • Product familyShelving
  • Product groupFlexible Shelving
  • TypeObject (single object)
  • Date of publishing2026-03-06
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11
  • OmniClass TitleCommercial Storage Units

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit