This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Nova 2 Hoop

Unique ref.: nova-2-hoop
Brand: StarTek Lighting
Product family: Nova Series Lighting
Product group: Nova 2 Hoop
Date of publishing: 2020-05-07
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
  • 4’, 6’ and 8’ diameter fixtures available
  • Efficacy up to 120 lm/W
  • Soft diffuse direct lighting
  • Powder coat finishes available in white, black and silver
  • Proprietary optical band provides seamless light the entire length of the lens
  • Custom colors available upon request*
  • Approved for dry and damp locations
  • 0-10v dimming is standard
  • Dim to 1% of output current
  • Available in 120v or 277v

Housing
Constructed of #3003 fabricated aluminum formed into 2’, 3’ or 4’ radii. The 4’ diameter fixture is assembled in 2 pieces, the 6’ diameter fixture is assembled in 4 pieces and the 8’ diameter fixture is assembled in 8 pieces.

Color
Colors for the housing are available in a powder coated white, black and silver. Consult factory for custom colors.

Source
Four color temperature options (3000K, 3500K, 4000K and 5000K) — all within 2.5 MacAdam ellipses.

Certification
Intertek cETLus Listed. RoHS (Restriction of Hazardous Substances) and Made in USA.

Packaging
Sustainably manufactured outside cardboard box and biodegradable, protective polyfoam luminaire inserts.

Environment
Suitable for dry and damp locations. 

Dimming Driver
Universal Lighting Technologies (ULT) Everline series of LED drivers allows tunable output currents to achieve infinite configurations of output. UL Class 2 recognized. 0-10v interface can be wired as Class 1 or Class 2 circuit. Included 2.5Kw ring and wave overcurrent protection, isolation of each individual output and a fully potted driver to protect from heat and vibration. Power factor <.93

Environment
Suitable for dry and damp locations.
Operating temp.: -40°C to +50°C -40°F to +122°F


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JV5
Uniclass 1.4 Description: General lighting
Uniclass 2.0 Code: EE-70-50-80
Uniclass 2.0 Description: Building Lighting
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-50-80
NBS Reference Description: Building Lighting
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Canada
  • United States

BIMobject®