Publish your products
Acoustic Curtain – 2" Double-Faced Sound Barrier System | SCC-9
Acoustic Curtain – 2" Double-Faced Sound Barrier System | SCC-9

    Acoustic Curtain – 2" Double-Faced Sound Barrier System | SCC-9

    Acoustic Curtain – 2" Double-Faced Sound Barrier System | SCC-9

    Double-Faced Acoustic Curtain Performance

    The SCC-9 Acoustic Curtain is a 2-inch thick, double-faced sound barrier system engineered for flexible interior and industrial noise control applications. Designed for track-mounted, suspended, or open-space installation, this acoustic curtain delivers enhanced sound attenuation and balanced absorption on both exposed surfaces.

    Unlike single-sided curtain systems, this double-faced acoustic curtain system provides consistent acoustic performance regardless of orientation. The dual-surface construction makes it ideal for central partitions, open industrial environments, and applications where noise originates from multiple directions.

    Acoustic Curtain Applications for Architectural Interiors

    SCC-9 acoustic curtains are specified in architectural environments requiring adaptable sound control without permanent wall construction. Typical interior applications include open-plan offices, renovation containment zones, educational multipurpose rooms, healthcare construction areas, conference and event spaces, hospitality environments, and cultural venues.

    The 2-inch thickness enhances low-frequency absorption compared to thinner curtain systems, improving overall acoustic performance in large-volume interior spaces.

    Industrial Acoustic Curtain & Sound Barrier Applications

    In industrial and construction environments, SCC-9 functions as a flexible sound barrier curtain capable of isolating equipment and containing jobsite noise. Common uses include construction noise barriers, generator isolation curtains, equipment enclosures, manufacturing noise partitions, maintenance containment areas, and temporary sound walls.

    The double-faced acoustic curtain design allows installation in central factory floors or open bays where sound control must perform effectively in both directions.

    2-Inch Acoustic Curtain Construction & STC Performance

    Each SCC-9 acoustic curtain panel is engineered for balanced sound blocking and absorption. The system includes a mass loaded vinyl (MLV) barrier core, dual fiberglass absorption layers, reinforced vinyl facing on both sides, and heavy-duty grommeted edges.

    Performance characteristics include:

    • STC rating up to STC 19
    • Rating of NRC .85
    • Airborne sound attenuation
    • Open-space reverberation reduction

      The increased 2-inch thickness improves low-frequency control compared to thinner acoustic curtain products.
      • Track-Mounted & Suspended Acoustic Curtain Installation
      • SCC-9 acoustic curtains are compatible with ceiling-mounted track systems, suspended cable systems, structural mounting systems, pipe-and-drape configurations, and free-standing partition systems. This flexibility allows architects, contractors, and facility managers to implement adaptable noise control solutions without permanent structural modifications.
      • BIM-Ready Acoustic Curtain Model Availability
      • SCC-9 is available as a BIM-ready acoustic curtain model for project coordination and specification.

        Available formats include:
        - Autodesk Revit (.RFA)
        - IFC
        - 2D CAD (.DWG)
        - Technical documentation

        The Revit model includes parametric height and width adjustments and suspended configuration representation suitable for LOD 300 design development.
      Specification
      • Stock Industrial Sound Proof Blankets

        • Color: Gray, and Black (Call for Other Color Options)
        • Materials: SCC-9 – 2″ Thick Quilted Fiberglass, .50 lbs sq/ft(Covered Both Sides), NRC .85 & STC 19
        • Construction: Grommets Set Every 1′ on Top, Set Every 2′ On Sides. All Sides Hemmed and Sewn with Rot Resistant Nylon Thread.
        • Certifications: Meets NFPA-701 & ASTM E-84 Class 1 Flame Resistance Standards


      Technical specification
      • Unique ref.acoustic-curtain-2-inch-double-faced-scc-9
      • Product familyAcoustic Curtains, Barriers
      • Product groupDouble‑Faced, Sound Barrier, Track‑Mounted, Flexible Noise Control
      • TypeObject (single object)
      • Date of publishing2026-02-04
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
      • Uniclass 2015 CodeAc_40_65_79
      • Uniclass 2015 DescriptionSound controlling
      • CSI MasterFormat 2014 Code44 20 00
      • CSI MasterFormat 2014 TitleNoise Pollution Control
      • OmniClass Number23-39 11 11 13
      • OmniClass TitleNoise Barriers

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States