Publish your products
Insulated Curtain Wall System BIM Object | Industrial Thermal Partition Wall
Insulated Curtain Wall System BIM Object | Industrial Thermal Partition Wall
Insulated Curtain Wall System BIM Object | Industrial Thermal Partition Wall

    Insulated Curtain Wall System BIM Object | Industrial Thermal Partition Wall

    The Insulated Partition Wall System by Steel Guard Safety provides a durable and energy-efficient way to divide interior spaces within warehouses, manufacturing plants, and distribution centers. Unlike traditional exterior curtain walls, this system is specifically engineered for interior applications, helping create controlled environments, improve workflow separation, and enhance energy performance.

    Designed with curtain wall-style framing, this system offers the structural and modular benefits of a curtain wall while functioning as an industrial partition wall system. It allows for quick installation, easy reconfiguration, and long-term flexibility, making it a cost-effective alternative to permanent construction.

    This insulated partition wall system acts as a thermal barrier, reducing heat transfer between spaces and supporting energy efficiency goals. It is ideal for facilities requiring temperature separation, dust control, or operational zoning.

    From a BIM perspective, this partition wall BIM object is optimized for seamless integration into Revit workflows. The model includes parametric capabilities, allowing users to adjust dimensions and layouts to match project requirements. It supports accurate visualization, coordination, and documentation throughout the design and construction process.

    Key Benefits

    • High-performance insulated partition wall system
    • Interior industrial application, not exterior facade curtain wall
    • Curtain wall-style modular framing system
    • Revit-ready BIM object for design integration
    • Improves energy efficiency and thermal separation
    • Fast installation compared to traditional construction
    • Flexible and reconfigurable for evolving facility needs
    • BIM / Technical Features
    • Parametric partition wall system
    • Adjustable height and width
    • Configurable panel layouts
    • Material definitions for insulated panels
    • Optimized for Revit RFA workflows
    • Suitable for LOD 200 to 300 applications
    Specification
    • Technical Specifications

      • Product Type: Insulated Partition Wall System
      • Application: Interior Industrial / Commercial Spaces
      • System Type: Curtain Wall Framing, Interior Use
      • Material: Insulated Panel System
      • Thermal Performance: High R-value, varies by configuration
      • Installation: Modular / Fast Assembly
      • BIM Compatibility: Revit RFA, CAD
      • Customization: Yes, parametric sizing
      • Applications
      • Warehouse space division
      • Manufacturing facility partitions
      • Temperature-controlled environments
      • Cold storage separation
      • Distribution centers
      • Industrial work zones and enclosures
    Technical specification
    • Unique ref.insulated-curtain-wall-panel-bim-object
    • TypeObject (single object)
    • Date of publishing2026-05-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Temporary Walls
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code44 20 00
    • CSI MasterFormat 2014 TitleNoise Pollution Control
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States