Publish your products
Outdoor Noise Control Curtain | STC 32 Industrial Sound Barrier | SCC-13 EXT | Revit BIM Object
Outdoor Noise Control Curtain | STC 32 Industrial Sound Barrier | SCC-13 EXT | Revit BIM Object
Outdoor Noise Control Curtain | STC 32 Industrial Sound Barrier | SCC-13 EXT | Revit BIM Object

    Outdoor Noise Control Curtain | STC 32 Industrial Sound Barrier | SCC-13 EXT | Revit BIM Object

    OUTDOOR NOISE CONTROL CURTAIN – STC 32 INDUSTRIAL SOUND BARRIER | SCC-13 EXT

    Steel Guard Safety SCC-13 EXT Outdoor Noise Control Curtains provide high-performance acoustic containment for exterior industrial equipment and machinery. Designed for permanent outdoor installation, SCC-13 EXT uses a thicker acoustic absorption assembly combined with mass loaded vinyl sound barrier backing to deliver increased sound transmission reduction.

    This system is recommended for facilities requiring stronger exterior noise mitigation around generators, compressors, and outdoor mechanical equipment.

    BIM OBJECT DOWNLOAD INCLUDES

    Revit acoustic curtain family
IFC coordination model
2D CAD drawing files
Technical acoustic specifications

    PRODUCT SPECIFICATIONS

    Product Type
Outdoor Noise Control Curtain

    System Type
Exterior Acoustic Curtain System

    Primary Function
Outdoor Sound Barrier and Noise Containment

    Construction
Acoustic absorption core with weather-resistant mass loaded vinyl backing

    Curtain Thickness
2 inch acoustic assembly

    Performance Rating
STC 32 sound transmission reduction

    Acoustic Performance
NRC 0.85 sound absorption

    Installation Options
Outdoor track mounted curtain systems
Suspended exterior acoustic panels
Equipment enclosure curtain systems

    Typical Applications
Outdoor equipment enclosures
Generator sound barriers
Mechanical yard sound control
Industrial compressor noise containment
Exterior machinery sound barriers

    Building Type
Industrial facilities
Manufacturing plants
Utility infrastructure

    Model
SCC-13 EXT

    BIM Formats Available
Revit (RFA)
IFC
2D CAD (DWG)

    OUTDOOR NOISE CONTROL CURTAIN PERFORMANCE

    SCC-13 EXT combines sound absorption and sound barrier mass to control high-intensity exterior equipment noise. The thicker acoustic assembly increases sound transmission reduction while maintaining strong sound absorption performance.

    With STC 32 sound transmission reduction and NRC 0.85 sound absorption, SCC-13 EXT provides enhanced outdoor industrial noise containment.

    Specification
    • PRODUCT SPECIFICATIONS

      Product Type
Outdoor Noise Control Curtain

      System Type
Exterior Acoustic Curtain System

      Primary Function
Outdoor Sound Barrier and Noise Containment

      Construction
Acoustic absorption core with weather-resistant mass loaded vinyl backing

      Curtain Thickness
2 inch acoustic assembly

      Performance Rating
STC 32 sound transmission reduction

      Acoustic Performance
NRC 0.85 sound absorption

      Installation Options
Outdoor track mounted curtain systems
Suspended exterior acoustic panels
Equipment enclosure curtain systems

      Typical Applications
Outdoor equipment enclosures
Generator sound barriers
Mechanical yard sound control
Industrial compressor noise containment
Exterior machinery sound barriers

      Building Type
Industrial facilities
Manufacturing plants
Utility infrastructure

      Model
SCC-13 EXT

      BIM Formats Available
Revit (RFA)
IFC
2D CAD (DWG)

    Technical specification
    • Unique ref.outdoor-noise-control-curtain-scc-13-ext
    • Product familyOutdoor Sound Barrier Panels
    • Product groupMass Loaded Vinyl
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code44 20 00
    • CSI MasterFormat 2014 TitleNoise Pollution Control
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers