Publish your products
Storax BV floor hatch BV-FL

Storax BV floor hatch BV-FL

Floor hatch type BV-FL: frame and cover made from 2 mm cold-formed stee
Specification
  • Type BV-FL | Galvanized steel floor hatch, odor- and watertight. Made of 2 mm cold-formed steel sheet, with internal reinforcement of twisted steel wire. Surface treatment: hot-dip galvanized. Filled with concrete C35/45. Installation height: 50 mm. Tray depth: 27 mm. Breaking load: 15 kN according to EN 124. Pedestrian traffic load (walkable). High-quality, chemical-resistant sealing. Secured with hex bolts. Visible edge after filling: 4–5 mm. Delivered complete with all accessories and installation instructions. Also available in stainless steel 304. Sizes: BV-FL 44 (400x400 mm), BV-FL 55 (500x500 mm), BV-FL 64 (600x400 mm), BV-FL 66 (600x600 mm), BV-FL 86 (800x600 mm), BV-FL 88 (800x800 mm), BV-FL 106 (1000x600 mm).
Technical specification
  • Unique ref.BV-FL-THERMO
  • TypeBuilding Material
  • Date of publishing2025-09-08
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Access doors & panels

Region availability

Europe
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit