Publish your products
Storax floor hatch BVE

Storax floor hatch BVE

Type BVE | Odor- and watertight floor hatch made of stainless steel (grade 304). Constructed from 2 mm cold-formed stainless steel sheet with internal reinforcement of twisted steel wire. Filled with concrete C35/45 (tray depth: 50 mm). Visible edge after filling: 4-5 mm. Installation height: 75 mm. Breaking load: 125 kN according to EN 124.
Specification
  • Type BVE | Odor- and watertight floor hatch made of stainless steel (grade 304). Constructed from 2 mm cold-formed stainless steel sheet with internal reinforcement of twisted steel wire. Filled with concrete C35/45 (tray depth: 50 mm). Visible edge after filling: 4-5 mm. Installation height: 75 mm. Breaking load: 125 kN according to EN 124. High-quality, chemical-resistant sealing. Frame and cover connected via hex bolts. Delivered complete with all required accessories and a clear installation guide. Sizes: BVE 33 (300x300 mm), BVE 44 (400x400 mm), BVE 55 (500x500 mm), BVE 64 (600x400 mm), BVE 66 (600x600 mm), BVE 86 (800x600 mm), BVE 88 (800x800 mm), BVE 106 (1000x600 mm), BVE 108 (1000x800 mm), BVE 110 (1000x1000 mm).
Technical specification
  • Unique ref.bve
  • TypeBuilding Material
  • Date of publishing2025-09-08
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Access doors & panels

Region availability

Europe
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit