ST-130 (53%) – Extruded aluminium solar shading profile with a variable pitch starting from 100 mm. Suitable for use as sun protection, cladding or visual screening.
Specification
ST-130 (53%) – Extruded aluminium solar shading profile with a variable pitch starting from 100 mm. Suitable for use as sun protection, cladding or visual screening. ST-130 louvres are semi-open C-shaped profiles with screw channels and an overall dimension of 130 mm. Material: aluminium extrusion, alloy EN AW 6063 T66. Finish: anodised (20 micron) F1 or powder coated in any RAL, Sikkens, NCS or Interpon colour (60–80 micron). Louvre holder: single holder type ST-082-11 (width 28 mm) and double holder for thermal expansion type ST-082-12 (width 45 mm) with connector for 2 louvres. The louvre holder is pre-mounted on a carrier profile. The type of carrier depends on the height span. Technical data: variable pitch, minimum 100 mm. Depth and height 94.5 mm. Intake K-factor 6.23. Physical free area 53%. Maximum span between two supports 1800 mm at wind load qb 800 Pa.