Publish your products
Origehm 2-Way Concealed Shower Mixer
Origehm 2-Way Concealed Shower Mixer
Origehm 2-Way Concealed Shower Mixer
Origehm 2-Way Concealed Shower Mixer
Origehm 2-Way Concealed Shower Mixer
Origehm 2-Way Concealed Shower Mixer

    Origehm 2-Way Concealed Shower Mixer

    Origehm built-in 2-ways mixer. Perfect to combine with a showerhead and shower arm.

    Origehm is a collection inspired by organic shapes. Its aesthetic combines straight lines with gentle curves, creating a timeless visual harmony that adapts to any bathroom. Without the need for excess, it stands out for its understated elegance and enduring modernity.

    In a world full of distractions, simplicity becomes sophistication.

    Specification
      • 2-Ways Concealed Shower Mixer
      • High-precision, smooth-operating ceramic cartridge
      • Ceramic diverter
      • Ultra thin plate
      • Without shower set
      • Available finishes:
        • Chrome – Ref. 341700200 (Concealed part not included. It requires the concealed part – Ref. 1096500)
        • PVD Brushed Gold – Ref. 34171020G6 (Concealed part included)
        • PVD Gun Metal – Ref. 34171020GM (Concealed part included)
      • Recommended head shower: 790068100 / 79006810G6 / 79006810GM
      • Recommended shower arm: 790075700 / 79007570G6 / 79007570GM
      • Recommended shower set: 790057300 / 79005730G6 / 79005730GM
      • Recommended water intake: 790105600 / 79010560G6 / 79010560GM
      • PVD finishes with anti-fingerprint treatment
      • 5-year warranty (3 years on accessories)
    Technical specification
    • Unique ref.341700200
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-08-07
    • Edition number1
    Related
    • Material mainMetal
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit