Publish your products
Itaca Backlit LED Mirror
Itaca Backlit LED Mirror
Itaca Backlit LED Mirror
Itaca Backlit LED Mirror
Itaca Backlit LED Mirror

    Itaca Backlit LED Mirror

    The Itaca backlit mirror features a triangular shape and a cool light finish, making it perfect for bathroom use. It includes a touch sensor to adjust the light intensity. 

    Specification
    • Ref: 187260007

      • Backlit LED mirror
      • Dimensions: 79 × 57 cm
      • Voltage: 110–220 V
      • Light colour: Cool white
      • Touch sensor for light intensity adjustment
      • Touch sensor for anti-fog function
      • IP44 rating
      • Made in Spain

    Technical specification
    • Unique ref.itaca_mirror
    • Product familyMirrors
    • Product groupMirrors
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors