This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Sliding Integrated 3840 + Unique HP GW01L

Unique ref.: swedoor_interior_door_hp_unique_gw01l_sliding_3840_single
Brand: SWEDOOR JW - DK/NO/SE
Product family: Interior doors
Product group: HP Sliding
Date of publishing: 2020-11-19
Edition number: 1
Type: Object (single object)
Download (4)


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
Uniclass 2015 Code: Pr_30_59_24_80
Uniclass 2015 Description: Sliding door and partition sets
NBS Reference Code: 59-23-77
NBS Reference Description: Sliding Door And Partition Sets
CSI MasterFormat 2014 Code: 08 32 19
CSI MasterFormat 2014 Title: Sliding Wood-Framed Glass Doors
OmniClass Number: 23-17 11 15 25
OmniClass Title: Sliding Wood Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®