Publish your products
Designer Collection Cladding
Designer Collection Cladding
Designer Collection Cladding
Designer Collection Cladding
Designer Collection Cladding
Designer Collection Cladding
Designer Collection Cladding
Designer Collection Cladding
Designer Collection Cladding
    Sylvanix

    Designer Collection Cladding

    Designer Collection Composite Cladding delivers the natural appearance of premium hardwood timber with the durability and low maintenance of advanced wood-plastic composite (WPC) technology. Engineered for both interior and exterior wall applications, this architectural cladding system adds warmth, texture, and contemporary visual appeal to residential, commercial, hospitality, and mixed-use projects.

    Designed for fast installation and long-term performance, Designer Collection cladding is resistant to fading, moisture, rot, insects, and harsh weather conditions, making it ideal for rainscreen façades, feature walls, soffits, screening, and exterior envelope applications. Available in four modern, fade-resistant colors, the system supports seamless indoor-outdoor design continuity while enhancing building aesthetics and sustainability goals.

    Manufactured from durable composite materials, Designer Collection provides the authentic grain and tactile character of tropical hardwood without the ongoing maintenance, warping, splintering, or environmental impact associated with natural timber. Its versatile profile system enables architects, designers, and specifiers to create high-performance façades and sophisticated cladding solutions with lasting beauty and dimensional stability.

    Features and Benefits

    • Authentic wood grain embossing
    • Low-maintenance, durable, and weather-resistant
    • Quick installation with long-lasting performance
    • Very little expansion or contraction
    • Extremely termite and pest resistant
    • No painting, sanding, or staining
    • Long-lasting, fade-resistant color
    • No splinters, cracks, or warping
    • Non-toxic and formaldehyde-free
    • Made with 90% recycled content


    Specification
    • Cladding Board  0.09” x 6.6” - 112 pcs

      J-Channel Trim 3.1” x 1.4” - 168 pcs

      Outer Corner Trim 3.5” x 3.5” - 60 pcs

      Butt Joint Trim 3.5” x 1.5” - 112 pcs

      F-Trim Trim 2.5” x 3.5” - 84 pcs

    Technical specification
    • Unique ref.designer-collection
    • Product familyCladding
    • Product groupDesigner Collection Cladding
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEC003167
    • ETIM NameWall and facade cladding wood
    • Uniclass 2015 CodeSs_25_20_14
    • Uniclass 2015 DescriptionComposite panel cladding systems
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States