Publish your products
SKYFLOOR BF - Walkable insulated skylight | roof window
Taghell

SKYFLOOR BF - Walkable insulated skylight | roof window

SKYFLOOR BF - COMBINES SKYLIGHT AND WALK-ON GLASS FLOOR

SKYFLOOR BF - the thermally insulated skylight from Taghell illuminates rooms naturally and according to the course of the day.The unrestricted freedom in the view creates a flowing transition between living space and nature - and thus significantly enhances thequality of living and life. In addition to the light-flooded and friendly atmosphere, this high-quality complete glass frame system, tightly welded in stainless steel,enables barrier-free and full-surface utilisation of flat roofs, roof terraces, gardens and living areas.

SKYFLOOR BF walkable flat roof window thus extends the living space above existing rooms and is also accessible without thresholds, highly thermally insulating, burglar-proof and sustainably waterproof. Whether standard or customised in shape and size, as well as variable material design of the inner frame - there are virtually no limits to Taghell SKYFLOORs.

Specification
    • Load-bearing or continually walked on
    • Insulated glass - double-glazing/ triple-glazing
    • waterproof
    • Fast and easy to install
    • No sills
    • Custom shapes, color and sizes
    • Custom design of the inner frame
    • Can be integrated into existing and new buildings
    • Durable system
Technical specification
  • Unique ref.skyfloor-bf-walk-on-insulated-skylight
  • TypeObject (single object)
  • Date of publishing2024-12-17
  • Edition number1
Classification
  • BIMobject CategoryWindows - Skylights

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City