Publish your products
Takagi TK-540P-NIH Natural Gas Indoor Condensing Ultra-Low NOx Tankless Water Heater
Takagi

Takagi TK-540P-NIH Natural Gas Indoor Condensing Ultra-Low NOx Tankless Water Heater

The TK-540P-NIH series integrates a recirculation pump to provide instant hot water in residential applications with dedicated recirculation lines. The pump is easily controlled with a simple user interface and multiple pump settings allow you to customize pump operation to meet your needs while maximizing heater efficiency. 

As Featured on Amazon.com 

Specification
  • Tech Specs

    Emissions: Ultra-Low NOx
    Maximum BTUs: 199,000
    Minimum BTUs: 15,000
    Water Connection Location: Bottom
    Water Connection: 3/4"
    Flow Rate: 10.00
    Heat Exchanger: Commercial Grade Copper
    Voltage: AC 120V
    UEF: 0.93
    ENERGY STAR® Qualified: Yes
    LEED Rating: 1.5
    Remote Control: No
    Technology: Condensing
    Multilink: No

    Dimensions & Venting

    Height: 23.63"
    Width: 17.75"
    Depth: 11.25"
    Product Weight: 70 lbs.
    Vent Type: Direct Vent
    Vent Size: 3 or 4"

Technical specification
  • Unique ref.Takagi-TK-540P-NIH-Natural-Gas-Indoor-Condensing-Ultra-Low-NOx-Tankless-Water-Heater
  • Product familyHVAC
  • Product groupTankless Water Heater
  • TypeDocumentation (info)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)23.63
  • Width (inches)17.75
  • Depth (inches)11.25
Related
  • Material mainMetal
  • Designed inUnited States
  • Weight Net (Lbs)70
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States