Publish your products
Omnisports PurePlay
Tarkett

Omnisports PurePlay

Omnisports Pureplay (9.4mm) is the most performant P2 vinyl sports floor. Offering over 35% shock absorption, thanks to its 6.5 mm-thick foam, Omnisports Pureplay (9.4mm) also provides extreme protection, comfort and was specifically designed for multi-sports up to high-level practice.

Omnisports Pureplay (9.4mm) is reinforced with our factory-applied and trademarked Top Clean XP™ surface treatment for extra durability and cost-effective maintenance.

Specification
    • Made in France
    • P2 level shock absorption : ≥35%
    • Excellent underfoot comfort for maximum pleasure and game experience for athletes
    • Resistance to stains and scratches: 0.80mm reinforced vinyl wear layer
    • Available with the GreenLay™ exclusive installation method: 98% adhesive-free
Technical specification
  • Unique ref.tarkett-sports-omnisports-pureplay
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
  • Height (mm)9.4
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
  • Weight Net (Kg)5.2
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit