The “Discovery 3X” chrono-thermostat is the “radio-frequency” version of thermostat provided by Tecnosystemi SpA to manage the ProAir system.
Its radio frequency system is really convenient to control your ProAir system from anywhere in your home. However, it can also be mounted very quickly on the wall thank to the push-on template which will allows you to remove the chrono-thermostat from the wall at any time just by exerting a slight external pressure.
The touch keys and 4.5” Lcd screen make the chrono-thermostat easy and intuitive to use even for inexperienced users.
Once the system has been configured directly from the control unit, the chrono-thermostat allows you to carry on very quickly all the operations to control the climate on the selected zone. From the zone thermostat you can adjust the set point temperature, the air flow from the dampers or grilles and set the automatic function lock, to avoid accidental operations or those by non-qualified personnel.
The RF transmission signal at 868 MHz guarantees that the information is sent to the “Polaris 5X” control unit with maximum coverage and speed. The chrono-thermostats, powered by two 1.5V AA batteries, are available in deep lumix white.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | Australia |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | New Zealand |
Andorra | Azerbaijan | Aruba | Benin | Brazil | |
Austria | Bahrain | Barbados | Botswana | Chile | |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | |
Bulgaria | Brunei | Canada | Central African Republic | French Guiana | |
Croatia | Cambodia | Caribbean Netherlands | Chad | Guyana | |
Cyprus | China | Cayman Islands | Côte d'Ivoire | Paraguay | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Democratic Republic of the Congo | Peru | |
Denmark | Cocos (Keeling) Islands | Costa Rica | Djibouti | Suriname | |
Estonia | Georgia | Cuba | Egypt | Uruguay | |
Faroe Islands | Hong Kong | Curaçao | Equatorial Guinea | Venezuela | |
Finland | India | Dominica | Eritrea | ||
France | Indonesia | Dominican Republic | Eswatini | ||
Germany | Iran | El Salvador | Ethiopia | ||
Gibraltar | Iraq | Greenland | Gabon | ||
Greece | Israel | Grenada | Ghana | ||
Guernsey | Japan | Guadeloupe | Guinea | ||
Hungary | Jordan | Guatemala | Guinea-Bissau | ||
Iceland | Kazakhstan | Haiti | Kenya | ||
Ireland | Kuwait | Honduras | Lesotho | ||
Isle of Man | Kyrgyzstan | Jamaica | Liberia | ||
Italy | Laos | Martinique | Libya | ||
Jersey | Lebanon | Mexico | Madagascar | ||
Latvia | Macau | Montserrat | Malawi | ||
Liechtenstein | Malaysia | Nicaragua | Mali | ||
Lithuania | Maldives | Panama | Mauritania | ||
Luxembourg | Mongolia | Puerto Rico | Morocco | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mozambique | ||
Moldova | Nepal | Saint Lucia | Namibia | ||
Monaco | North Korea | Saint Pierre and Miquelon | Niger | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Nigeria | ||
Netherlands | Pakistan | Saint-Barthélemy | Republic of the Congo | ||
North Macedonia | Palestine | Sint Maarten | Rwanda | ||
Norway | Philippines | The Bahamas | Senegal | ||
Poland | Qatar | Trinidad and Tobago | Sierra Leone | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Somalia | ||
Romania | Singapore | U.S. Virgin Islands | South Africa | ||
Russia | South Korea | United States | South Sudan | ||
San Marino | Sri Lanka | Sudan | |||
Serbia | Syria | Tanzania | |||
Slovakia | Taiwan | Uganda | |||
Slovenia | Tajikistan | Zambia | |||
Spain | Thailand | Zimbabwe | |||
Svalbard and Jan Mayen | Türkiye | ||||
Sweden | Turkmenistan | ||||
Switzerland | United Arab Emirates | ||||
Ukraine | Uzbekistan | ||||
United Kingdom | Vietnam | ||||
Vatican City | Yemen |