Publish your products
Tollco Drip tray for dishwasher and laundrymachines 60x50cm
Tollco
Archived

Tollco Drip tray for dishwasher and laundrymachines 60x50cm

Tollco Drip tray is a closed trough that is placed under the dishwasher/washing machine and sink cabinet. Collects water leaks from hidden areas and protects the floor from water damage. Comes with outlet that can lead out and make the water leak visible.

Specification
  • The drip tray is made of transparent impact-resistant polypropylene plastic and is mounted with water-proof double-sided tape to be attached to the floor and the wall.

Technical specification
  • Unique ref.tollco-drip-tray-for-dishwasher-and-laundrymachines-60x50cm
  • Product familyDrip tray for dishwasher and laundrymachines
  • Product groupTollco floortray kitchen
  • Date of publishing2021-10-12
  • Edition number1
  • Height (mm)40
  • Width (mm)596
  • Depth (mm)495
Related
  • Material mainPolypropylene
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)0.33
Classification
  • BIMobject CategoryKitchen - Other
  • IFC classificationMaterial
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit