Publish your products
Estía Heat pump (hydronic module) HWS-455WHM3
TOSHIBA
Archived

Estía Heat pump (hydronic module) HWS-455WHM3

The Estía Standard of air-to-water heat pumps for heating consists of 7 models, 4 single-phase and 3 three-phase, to suit any residential or small office application. The outdoor units are equipped with the Toshiba DC Twin Rotary Eco-driving compressor, which guarantees maximum efficiency for the entire system.

Using the HWS-AMS54E-EN controller, up to 8 heat pumps can be operated in parallel in the same application, making the system the ideal solution for apartment buildings. The hydronic modules are all equipped with an energy class A 6-speed pump. The system can also be combined with a domestic hot water tank available in three sizes of 150, 210 or 300 liters, which can be selected according to the intended use. The control mounted on board the hydronic module is equipped with weekly programming and can manage up to two different temperature zones and with different types of terminals.

The Estía is also perfectly suited for applications in mountain areas.

Estía can also be connected to external supervision and control systems using Modbus and Konnex protocols.

Specification
  • Technical details:

    - Split heat pump system: outdoor unit + hydronic module

    - Backup heaters capacity: 3,0, 6,0 e 9,0 kW

    - For heating and cooling operation

    - Water production in heating: from 20°C to 55°C- Water production in cooling: from 7° to 25°C

    - Energy Efficienty Class A++

    - Anti-legionella cycle setting

Technical specification
  • Unique ref.unita-idronica-hws5-45
  • Product familyHVAC - Residential: air to water
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)925
  • Width (mm)525
  • Depth (mm)355
Related
  • Weight Net (Kg)49
Classification
  • BIMobject CategoryHVAC - Air Conditioning
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit