Publish your products
WASHLET® G450 Integrated Smart Toilet - 1.0 GPF & 0.8 GPF

WASHLET® G450 Integrated Smart Toilet - 1.0 GPF & 0.8 GPF

The WASHLET G450 a smart toilet and a convenient compact design. The TORNADO FLUSH® system uses an efficient 1.0 or 0.8 GPF. Complete with our CEFIONTECT® ion barrier glaze. The G450 minimizes debris from sticking to ceramic surfaces, keeping your toilet cleaner, longer.
Specification
  • High-tech electronic bidet seat

    TORNADO FLUSH® siphon jet flushing system, ultra high-efficiency

    Dual Flush function (1.0 GPF/3.8LPF and 0.8 GPF/3.0LPF)

    CEFIONTECT® ceramic glaze

    ADA compliant

    Universal Height

    Sleek, low profile skirted one-piece Elongated front bowl

    Heated seat with temperature control

    Built-in air purifying system

    PREMIST® of bowl before each use

    Auto open/close lid, auto flush

    12" Rough-in, mounting and connection hardware included

    Remote control and hanger included

    WASHLET with three wash modes (front, rear, soft)

    WASHLET, G450, Bidet Seat, TORNADO Flush

    residential

    #01

    Cotton

    WASHLET, G450, Bidet Seat, TORNADO Flush
Technical specification
  • Unique ref.MS922CUMFG-washlet-with-smart-toilet-g450-10-gpf-and-08-gpf
  • Product familyWashlet
  • Product groupWashlet
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit