TUGRA STANDARD, 50.000 H
CONNECTING SPACES
Whether as a single luminaire or light line: Tugra can be flexibly configured and scores with high efficiency (up to 189 lm/W), a long service life (up to 100,000 h), a high protection rating (IP66) and robustness (IK10) as well as tailor-made, high quality light. The timeless design brings a new aesthetic to demanding areas. Especially convenient: thanks to the modular concept, smart modules can be flexibly integrated into the system (keyword: future-proof).
THE CHALLENGE
THE SOLUTION
Region availability
| Asia | Europe |
|---|---|
Kuwait | Austria |
Oman | Belgium |
Qatar | Bosnia and Herzegovina |
Saudi Arabia | Bulgaria |
Türkiye | Croatia |
United Arab Emirates | Czech Republic |
Denmark | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Ireland | |
Italy | |
Montenegro | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom |