SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure CabinetSmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure CabinetSmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure CabinetSmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure CabinetSmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet
View previous images
View next images
Tripp Lite

SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet

The SRW6U SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds. The side panels and front door lock securely to help prevent damage, tampering or theft. The front, top, bottom and removable side panels are vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right by rotating the cabinet 180° before mounting. Convenient top and bottom ports allow easy cable routing. The SRW6U comes fully assembled and ready to mount to the wall, or use Tripp Lite’s optional SRCASTER rolling caster kit to make it a mobile rack. Square and threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 16.5 inches deep, such as network switches and patch panels.
Specification
  • Brand Name SMARTRACK™
    Rack Type Enclosure
    Rack Style Wall-Mount
    Rack Height (U Spaces) 6
    Maximum Device Depth (in.) 16.5
    Maximum Device Depth (cm) 41.9
    Minimum Device Depth (in.) 3
    Minimum Device Depth (cm) 7.62
    Shipping Dimensions (hwd / in.) 17.5" x 26.5" x 20.5"
    Shipping Dimensions (hwd / cm) 44.45 x 67.31 x 52.07
    Shipping Weight (lbs.) 32
    Shipping Weight (kg) 14.5
    Unit Dimensions (hwd / in.) 14.5 x 23.63 x 17.5
    Unit Dimensions (hwd / cm) 36.83 x 60 x 44.45
    Unit Weight (lbs.) 29
    Unit Weight (kg) 13
    Color Black
    Weight Capacity - Stationary (lbs.) 200
    Weight Capacity - Stationary (kg) 90.7
    Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)
    Grounding Lug Front and Back door frames
    Certifications UL/CSA 60950-1, EIA-310-E
    Approvals RoHS
    Product Warranty Period (Worldwide) 5-year limited warranty
Technical specification
  • Unique ref.SRW6U
  • Collection setCabinets & Open-Frame Racks
  • CollectionRack Enclosure Cabinets
  • TypeObject (single object)
  • Date of publishing2017-08-02
  • Edition number1
  • Height (inches)14.5
  • Width (inches)23.63
  • Depth (inches)17.5
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inChina
  • Weight Net (Lbs)29
Classification
  • BIMobject CategoryElectronics - Networking
  • IFC classificationFurnishing Element
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 1.4 CodeJY65
  • Uniclass 1.4 DescriptionElectrical accessories
  • Uniclass 2.0 CodeEE-70
  • Uniclass 2.0 DescriptionElectrical Elements
  • Uniclass 2015 CodeEn_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission entities
  • NBS Reference Code70
  • NBS Reference DescriptionElectrical Elements
  • CSI MasterFormat 2014 Code33 80 00
  • CSI MasterFormat 2014 TitleCommunications Utilities
  • OmniClass Number23-35 31 27
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe