Publish your products
URSA Mineral wool TERRA  WALLTEC  BE

URSA Mineral wool TERRA WALLTEC BE

URSA TERRA, the new generation mineral wool combines strong thermal, acoustic and fire performance with top indoor air quality levels. URSA TERRA is also less dusty & has a softer touch.
Specification
  • URSA WALLTEC 32 (λ32) is a mineral wool slab with a TERRA colored facing on one sidesuitable for thermal & acoustic insulation of walls & facades. The panel has the following characteristics: thickness 40 mm; length 1.350 mm; width 600 mm thermal resistance R=0.60 [m2K/W] -thickness 20[mm];thermal resistance R=0.90 [m2K/W] -thickness 30[mm];thermal resistance R=1.25 [m2K/W] -thickness 40[mm];thermal resistance R=1.55 [m2K/W] -thickness 65[mm];thermal resistance R=1.85 [m2K/W] -thickness 60[mm];thermal resistance R=2.50[m2K/W] -thickness 80[mm];
Technical specification
  • Unique ref.BE_MAT_GLW_TER_Walltec_32_40_1
  • Product familyURSA TERRA
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2019-10-30
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)20
Related
  • Material mainMineral wool
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
Belgium
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit