Publish your products
URSA Mineral wool MNU 40 FR

URSA Mineral wool MNU 40 FR

The URSA TERRA range is a reinvented mineral wool due to its quality and installation comfort. This new range of mineral wool is softer therefore more pleasant to install, it also offers thermal and acoustic performance insulation and is also against high level fires. The URSA TERRA range is: - pleasant to install - soft to touch and no dust - great insulation - protect the building against heat/cold - extra quality - environmental friendly - easy to get – excellent customer service
Specification
  • URSA MNU 40 is a naked mineral wool roll. The product has the following dimensions and R value: thickness 80,100,120,140,160,200 mm, length 8000 mm, width 1200 mm with a R value of 2.00, 2.50, 3.00, 3.50, 4.00, 5.00 m².K/W. The advantages of the URSA MNU 40 are: it is ideal for the 2 layer solutions for a high thermal performance in the for unsued roof space and is adapted for the installation of wood frame houses. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°02/083/006, EUCEB and the performance declaration n°33PUO40NK16111. The technical characteristics are: thermal conductivity (λD) = 0,040 W/(m.K), reaction to fire Euroclass = A1, thickness tolerance = T1 and resistance of the propagation of water vapor = 1 MU.
Technical specification
  • Unique ref.FR_MAT_GLW_TER_MNU_40_100_1
  • Product familyURSA TERRA
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2019-11-20
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)80
Related
  • Material mainMineral wool
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)1.25
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit