Publish your products
Patch / Repair / Smoothing Compound - UZIN NC 890 HYDROPATCH
Uzin

Patch / Repair / Smoothing Compound - UZIN NC 890 HYDROPATCH

High-performance portland-based fine smoothing compound

    Formulated primarily to repair concrete substrates with up to 100% RH to fulfill today's higher moisture-resistant adhesive and floor covering requirements. UZIN NC 890 HYDROPATCH is also recommended to fill joints, cracks, and localized repair areas before using UZIN PE 460 and UZIN PE 414 TURBO moisture vapor retarder coatings. Mixed with water, this polymer-modified compound of portland and select hydraulic cement can be applied to various surfaces, often without the requirement of a primer. Suitable for use with all floor coverings and adhesives.

    Specification
    • Applications

      • Interior use only
      • Use over concrete up to 100% RH
      • Use over cement-based leveling compounds
      • Use over wood, plywood, OSB, and underlayment panels
      • Use over well bonded adhesive residues including cutback adhesive*
      • Use over quarry tile, natural stone, terrazzo
      • Use beneath UZIN PE 460 and UZIN PE 414 TURBO
      • Use over ceramic tile, dense and smooth coatings, metal
      • Residential and commercial applications
      • Use with radiant floor heating systems

      *See; “Substrate Preparation” for additional information.

      Properties

      • Polymer-modified • Enhanced bond and durability
      • Retains mix water • Superior skimcoat application
      • Moisture resistant • For high moisture areas <100% RH
      • High strength • Suitable for caster wheels
    Technical specification
    • Unique ref.uzin-nc-890-hydropatch
    • Product familySubstrate Preparation Materials
    • Product groupPatch & Repair Compounds
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit