Publish your products
PPEcoforte® - Sewer System
Valsir

PPEcoforte® - Sewer System

4.1 out of 5 stars4.1(28 reviews)

The PPEcoforte® system complies with European standard UNI EN 13476-2:2008 and provides a wide range of accessories to achieve an effcient sewer system. 
It is a high resistance triple layer wall piping system in high modulus polypropylene (PP-HM) for non-pressureunderground sewage applications; external  wall are RAL 8023, internal RAL 9003. The fttings are molded and thermoformed in PP-HM RAL 8023.
The system is suitable for the conveyance of civil, industrial and agricultural wastewater (white, black  or mixed waters). The use of PP-HM allows to realize a high performance system in terms of resistance to loads, bending, resistance to internal and external abrasion, temperatures and a large number of chemical reagents.


Specification
  • Drainage system consisting of pipes, fittings and accessories for the construction of underground drainage pipes not under pressure both inside and outside the buildings, produced by an ISO 9001: 2015 certified company, with external diameters De from 110 mm to 500 mm; made with triple-layer solid wall, in High Modulus Polypropylene (PP-HM) free from halogens and heavy metals (Halogen free). Manufactured and certified by major international bodies in accordance with the UNI EN 13476-2 standard, type A1, equipped with a special ringed socket type junction system, integrated in each bar, made by thermoforming the tube itself and equipped with housing or pre-formed seat for elastomeric two-component anti-slip sealing gasket, made of TPE-V and PP, according to the UNI EN 681/1-WC standard. The system is suitable for the discharge of civil and industrial waste fluids (white, black and mixed water) and agricultural waste at atmospheric pressure at a maximum temperature of 80 ° C in continuous operation and 95 ° C in discontinuous operation, with pH included between 2 and 12.

    Minimum ambient operating temperature of -20°C.

    The system is used in the construction of waste systems classified with application code "U" (buried outside the building structure) or "UD" (buried both within the perimeter of the building and outside of it).

    Joints can be made by means of a push-fit socket and sliding sleeve.

     

    The pipes have a compact wall, smooth internally and externally, made by co-extrusion of three layers, composed as follows:

    - INTERNAL layer with smooth surface, with high resistance to abrasion and chemical agents, made of light-colored PP to facilitate video inspections, improving optical qualities and eliminating light reflection;

    - INTERMEDIATE LOAD-BEARING layer of gray/black color, reinforced with mineral fillers according to the UNI EN 13476 - 2 standard to give the pipe a high impact resistance and a higher annular stiffness;

    - OUTER layer with smooth surface, in brick red color PP stabilized against UV rays and with high resistance to notches, chemically aggressive soils, corrosion and stray currents.

    The pipe has an annular stiffness class from SN 4 kN/m2 to SN 16 kN/m2, variable according to the diameters, measured according to UNI EN ISO 9969, and available in bars of useful length equal to 1, 3 and 6 meters.

    In addition, the pipe bears the marking required by the reference standard and the IIP Quality Mark and is supplied, at the request of the customer, with relative test certificate or declaration of conformity to the following tests: annular stiffness tests (SN) according to UNI EN ISO 9969 and hydraulic seal tests of the joint system at 0.5 bar under pressure and at 0.3 bar under depression for 15 min. according to EN 13476-1, with tests conducted according to UNI EN 1277.

    The system is complete with fittings in Polypropylene (PP) with an annular stiffness class SN 8 kN/m2, free from halogens and heavy metals with a special ringed socket type junction system, made by injection molding or thermoforming and equipped with housing or pre-formed seat for elastomeric, two-component anti-slipping gasket, made of TPE-V and PP, according to the UNI EN 681/1-WC standard. For diameters from De 110 mm to De 200/250 mm, the fittings are mainly made by injection molding; while for all the other diameters they are made by butt-welding and/or by extrusion welding of pipe segments.

Technical specification
  • Unique ref.PPECOFORTE
  • Product familySewer and Water Treatment
  • Product groupSewer Systems
  • TypeAssembly (multiple objects)
  • Date of publishing2021-04-30
  • Edition number1
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • ETIM CodeEC010851
  • ETIM NameDrainage-/infiltration pipe
  • UNSPSC nameSewage distributors
  • UNSPSC code47101534
  • Uniclass 2015 CodeEn_50_30_98
  • Uniclass 2015 DescriptionWastewater collection pipelines
  • CSI MasterFormat 2014 Code33 01 30.61
  • CSI MasterFormat 2014 TitleSewer and Pipe Joint Sealing
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit