Publish your products
Free bathroom cabinet with washbasin 615 door, single finish
Free bathroom cabinet with washbasin 615 door, single finish
Free bathroom cabinet with washbasin 615 door, single finish
Free bathroom cabinet with washbasin 615 door, single finish
Free bathroom cabinet with washbasin 615 door, single finish

    Free bathroom cabinet with washbasin 615 door, single finish

    Free 615, bathroom cabinet with washbasin and two doors.

    Specification
    • 67261080 67261018 67261019 67261020 672619299 67261220 672619099 67261629 A67261080 A67261018 A67261019 A67261020 A672619299 A67261220 A672619099 A67261629 Free 615, bathroom cabinet with washbasin and two doors.

    Technical specification
    • Unique ref.Free-bathroom-cabinet-with-washbasin-615-door-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)606
    • Width (mm)615
    • Depth (mm)480
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden