Publish your products
Free bathroom cabinet with washbasin 615 Compact door, single finish
Free bathroom cabinet with washbasin 615 Compact door, single finish
Free bathroom cabinet with washbasin 615 Compact door, single finish
Free bathroom cabinet with washbasin 615 Compact door, single finish
Free bathroom cabinet with washbasin 615 Compact door, single finish

    Free bathroom cabinet with washbasin 615 Compact door, single finish

    Free 615 Compact, bathroom cabinet with washbasin and two doors.

    Specification
    • 67271080 67271018 67271019 67271020 672719299 67271220 672719099 67271629 A67271080 A67271018 A67271019 A67271020 A672719299 A67271220 A672719099 A67271629 Free 615 Compact, bathroom cabinet with washbasin and two doors.

    Technical specification
    • Unique ref.Free-bathroom-cabinet-with-washbasin-615-Compact-door-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)606
    • Width (mm)615
    • Depth (mm)420
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit