Publish your products
SEFH Fluid Heated or Cooled Louvers
SEFH Fluid Heated or Cooled Louvers

    SEFH Fluid Heated or Cooled Louvers

    SEFH will melt snow and ice on high-efficiency coil-style fluid-heated vertical louvers while also heating the air. A typical air temperature rise of 15 to 30F is possible. SEFH is also a vertical-style louver capable of removing large quantities of rain and fog from the air stream.

    Snow bounces off and through most cold louvers, hoods, and drift eliminators until it finally builds up on the filters or on the eliminator. Veotec SEFH fluid heated louvers melt snow and prevent icing. Snowflakes instantly melt into water droplets where we effectively drain the coalesced droplets away. SEFH fluid heated louvers are optimally spaced for first stage water removal for inlets and filtration systems so there is no need for pre-filtration like normal coils. In many cases these louvers can be bolted in place of hoods. If required, the louvers can be sized to fit inside of most hoods. Inlets already using coils can benefit from an added boost in performance.

    Specification
    • SEFH offers:

      • Efficient water droplet / mist / drift removal

      • Superior anti-icing

      • Outstanding thermal performance

      • Cooling for improved performance

      • Excellent bulk water removal

      • Low airflow resistance

      • Compact size and light weight

      • Durable corrosion resistant materials

      • Robust construction ensures

      • Long term reliability with low maintenance

      • Available in custom sizes to suit customer needs

      • Many water drainage options are available

      Heated louver
      Cooled louver
      Anti-icing louver
      Snow-melt louver
      Fluid heated louver
      Coil-style louver
      Vertical louver system
      Weather protection louver
      Air intake louver
      HVAC intake louver
      Snow and ice prevention louvers
      Anti-frost air intake system
      Heated air inlet protection
      Moisture removal louver
      Rain and fog removal louver
      Air handling unit intake protection
      First-stage filtration louver
      Pre-filter air management system
      Industrial weather louver system
      HVAC snow elimination solution
      Power plant air intake
      Industrial ventilation intake
      Energy facility HVAC air inlet
      Air handling filtration system
      Data center air intake protection
      Offshore / marine HVAC intake
      Cold climate louver installation
      High-moisture industrial HVAC systems
      Mechanical room air intake
      Commercial HVAC weather barrier
      Coalescing drainage system
      High-efficiency heat transfer coil
      Corrosion-resistant housing
      Watertight drainable louver design
      Vertical blade louver assembly
      Field-bolt replacement louver
      Retrofit louver for intake hoods
      ASHRAE weather louver compliant
      AMCA style weather louver terminology
      Revit family louver
      BIM HVAC louver system
      Downloadable louver Revit model
      Mechanical model intake louver
      BIM-ready HVAC component
      Parameterized louver family
      BIMobject industrial ventilation component

    Technical specification
    • Unique ref.sefh-fluid-heated-or-cooled-louvers
    • Product familyHeating and Cooling
    • Product groupFluid
    • TypeObject (single object)
    • Date of publishing2025-10-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 23 19 11
    • OmniClass TitleHeat Exchangers for Ventilation Air

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States