Publish your products
MAYFAIR 5515 Designed by Diego Fortunato
Vibia

MAYFAIR 5515 Designed by Diego Fortunato

The Mayfair lamps are a Diego Fortunato design proposal. The entire Mayfair collection incorporates LED lighting and comes in various finishes: white, black, gold and copper.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-mayfair-5515_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupFloor Lamps
  • TypeObject (single object)
  • Date of publishing2020-12-30
  • Edition number1
  • Height (inches)57.75
  • Width (inches)11.75
  • Depth (inches)11.75
Related
  • Material mainZinc
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)13.88
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit