Publish your products
Bianca Sparkling Quartz Countertop - Special Order

Bianca Sparkling Quartz Countertop - Special Order

As tranquil as a wintery white landscape, this stunning reflection of whites and icy speckles.
Specification
  • TECHNICAL SPECIFICATIONS

    SLAB DIMENSIONS

    Jumbo size 330cm x 165cm (130” x 65”)

    THICKNESS OPTIONS

    2 cm (3/4”)

    3 cm (1 1/6”)

    FINISH TYPES

    Polished

Technical specification
  • Unique ref.bianca-sparkling-quartz-countertop
  • Product familyClassic Collection
  • Product groupBianca Sparkling BQ501
  • TypeObject (single object)
  • Date of publishing2026-05-06
  • Edition number1
Related
  • Designed inVietnam
  • Manufactured inVietnam
Classification
  • BIMobject CategoryKitchen - Counter tops
  • IFC classificationCovering
  • ETIM CodeEC010182
  • ETIM NameNatural stone tile
  • Uniclass 2015 CodePr_40_30_30_18
  • Uniclass 2015 DescriptionCounter tops
  • CSI MasterFormat 2014 Code12 36 61.19
  • CSI MasterFormat 2014 TitleQuartz Agglomerate Countertops
  • OmniClass Number23-21 19 15
  • OmniClass TitleSpecialty Casework

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States