We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AGS Suction Diffuser - Series W731-D

Unique ref.: 00297-victaulic-63
Brand: Victaulic
Product family: Piping Methods
Product group: Pipework Fittings
Date of publishing: 2009-11-25
Edition number: 1
Type: Object (single object)
Download (6)
Victaulic Series W731-D AGS (Advanced Groove System) Suction Diffuser provides optimum flow conditions at the inlet side of the pump. Oversize body provides improved flow patterns around and through the basket. The larger debris pocket keeps any debris out of the flow path below the basket. Victaulic Series W731-D AGS suction diffuser is rated to the working pressure of the flange machined on the outlet end up to a maximum 300 psi/2065 kPa.

The Series W731-D is available with straight, single and double reduction flanged outlets. Flanges may be machined to match most global (ANSI, DIN, GB, JIS, and Australian) flange standards within the diffuser pressure rating.

The body and cap are cast from ductile iron. Located on each side of the body are 1/2”/15 mm NPT pressure taps upstream and downstream of the diffuser. A large drain port is provided to allow for easy service. Each body also includes a cast boss for easy installation of a support base. The diffuser is removable for ease of service and made from perforated stainless steel. Each basket is provided with a removable fine mesh filter for start up.


Material main: Carbon Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pipes
IFC classification: Pipe Fitting
Uniclass 1.4 Code: L73121
Uniclass 1.4 Description: Pipes and fittings
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
NBS Reference Code: 62-64
NBS Reference Description: Pipe Fittings
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Material Ductile Iron
Material Standard ASTM A-536 - Grade 65-45-12
Nominal Size 14" x 10" | 14" x 12" | 14" x 14" | 16" x 12" | 16" x 14" | 16" x 16" | 18" x 14" | 18" x 16" | 18" x 18" | 20" x 16" | 20" x 18" | 20" x 20" | 24" x 18" | 24" x 20" | 24" x 24"
Pressure Rating 300 psi

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Ductile Iron

Victaulic

Properties

Name Value
Diffuser Material 304 Stainless Steel

BIMobject®