Publish your products
SD9362-EHL Speed Dome Network Camera, H.265, 1080p Full HD, 30x Zoom, WDR Pro, Smart Stream II, NEMA 4X, IP68, IK10, -40°C  ~ 55°C, EIS, Defog, 60W UPoE, GbE Ethernet
VIVOTEK

SD9362-EHL Speed Dome Network Camera, H.265, 1080p Full HD, 30x Zoom, WDR Pro, Smart Stream II, NEMA 4X, IP68, IK10, -40°C ~ 55°C, EIS, Defog, 60W UPoE, GbE Ethernet

4.8 out of 5 stars4.8(9 reviews)
Overview

VIVOTEK’s SD9362-EHL is a high performance H.265 Full HD speed dome network security camera. Armed with a 30x optical zoom lens, the camera is able to capture fine details at top-notch quality. By combining both H.265 and VIVOTEK’s Smart Stream II technology which enables the camera to optimize quality for desired regions and therefore to maximize efficiency of bandwidth usage, it is capable of reducing both bandwidth and storage consumption by up to 80%* while maintaining the highest standard of image quality.

Offering extra smooth video quality with resolutions of up to 60 fps at 1920x1080, the SD9362-EHL is also equipped with WDR Pro technology and IR-cut filter for seamless day/night operation. This enables the camera to cope effortlessly with the challenging lighting conditions faced in 24/7 surveillance. Further, the water-proof IP68-rated, vandal-proof IK10-rated and NEMA 4X-rated housing of the SD9362-EHL protects the camera body against rain, dust and corrosion and provides a wide operating-temperature range of between -40°C and 55°C. This combination of robustness and high performance ensures that the SD9362-EHL is especially suitable for monitoring wide, open, harsh indoor or outdoor spaces such as airports, highways and parking lots where high-level reliability and precision are called for.

* Depending on scene being monitoredKey Features
  • H.265 Compression Technology
  • 1080P Full HD CMOS Sensor
  • 60 fps @ 1920x1080
  • 30x Optical Zoom
  • Removable IR-cut Filter for Day & Night Function
  • 360° Continuous Pan and 110° Tilt
  • WDR Pro for Unparalleled Visibility in High Contrast Environments
  • Smart Stream II to Optimize Bandwidth Efficiency
  • Weather-proof IP68-rated, Vandal-proof IK10-rated and NEMA4X Housing
  • -40°C ~ 55°C Wide Temperature Range for Extreme Weather Conditions
  • Audio Detection for Instant Alerts
  • Auto Tracking for Moving Objects
  • Built-in SD/SDHC/SDXC Card Slot for On-board Storage
  • Defog
  • EIS
Technical specification
  • Unique ref.vivotek-sd9362-ehl
  • Product familyVideo Surveillance
  • Product groupSpeed Dome
  • TypeObject (single object)
  • Date of publishing2016-07-10
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit