Publish your products
Floor Drain with Angle Strainer - FD-100-AS
Watts

Floor Drain with Angle Strainer - FD-100-AS

Watts Drainage Products FD-100-AS epoxy coated cast iron floor drain with anchor flange, reversible clamping collar with primary and secondary weepholes, adjustable nickel bronze angle strainer, and no hub (standard) outlet.

Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, angle strainer, epoxy coated cast iron

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 6"
    Connection Type: No Hub, Push On, Threaded, Inside Caulk

Technical specification
  • Unique ref.1121
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2018-01-17
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit