Publish your products
Lead Free* Water Hammer Arrestors - LF15M2
Watts

Lead Free* Water Hammer Arrestors - LF15M2

4.0 out of 5 stars4.0(5 reviews)
The noise from banging pipes is caused by shocks of high speed water flowing in the piping system when a fixture is suddenly closed. Sudden stoppage of the water (a non-compressible liquid) flowing at a given pressure and velocity causes a surge or spike of water and is called water hammer. When this occurs, a pressure wave travels back through the piping until it finds a point of relief. The LF15M2 and LF15M2S Water Hammer Arrestors are designed to elliminate this effect. The LF15M2 and LF15M2S features Lead Free* construction to comply with Lead Free* requirements.
Specification
  • Body Material: Copper
    Connection Size: 1/2", 3/4", 1"
    Connection Type: Threaded, Soldered Connection
    Industry Standards: Listed by IAPMO, ASSE 1010 approved, ANSI A112.26.1M approved, PDI WH201 approved and certified.
    Working Pressure: 150psi (10.6 bar)
    Maximum Working Temperature: 33°F to 180°F (0.5°C to 82°C)Keywords: 0.5 gpm, 0.5 gpm aerator, 0.5 gpm laminar flow, 1.5 gpm, 105, 115, 205, 2piece ball valve, 6 inch lever handle, ada compliant, advance thermal actuator, aerator, ag, air gap, asse 1070, assembly, backflow, ball valve, brushed nickel, bypass, check, checkvalve, chrome, deck plate, detector, dispenser, double, doublecheck, faucet, fbv, filter system dispenser, filtration faucet, gooseneck spout, hydroguard temptap, kit, laminar flow, lead free, lead free ball valve, lead free ball valve with tee handle, lead free faucet, lead free valve, lf, non ag, non air gap, oil rubbed bronze, preventer, repair, reverse osmosis faucet, ro faucet, self contained cartridge, stainless steel, strainer, tempered water, temptap, thermostatic faucet, valve, vandal resistant, vandal resistant aerator, vlv, watts
Technical specification
  • Unique ref.7413
  • Product familyWater Safety & Flow Control
  • Product groupWater Hammer Arrestors
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Canada
United States