Publish your products
Lead Free* Dielectric Unions - FIP Thread to Solder Connections - LF4001E
Watts

Lead Free* Dielectric Unions - FIP Thread to Solder Connections - LF4001E

Series LF4001E Lead Free* Dielectric Unions feature a female iron pipe thread to solder connection. Compliant to American Society of Sanitary Engineering ASSE Standard 1079-2005. These unions are designed to be installed between pipe made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. Maximum Pressure: 250psi (17.2 bar). Maximum Temperature: 180°F (82°C)
Specification
  • Body Material: Lead Free* brass and steel
    Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Complies with Buy America Act (BAA 1933) and The American Recovery and Reinvestment Act (ARRA 2009). Meets American Society of Sanitary Engineers ASSE Standard 1079-2005.
    Working Pressure: 250psi (17.2 bar)
    Maximum Working Temperature: 180°F (82°C)
Technical specification
  • Unique ref.7461
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit