Publish your products
Lead Free* Stop Valves with Solder Ends - LFSS
Watts

Lead Free* Stop Valves with Solder Ends - LFSS

Series LFSS Stop Valves are used in residential applications for shutoff service only. It consists of a lead free* brass body construction with solder connections and a handwheel for shutoff. Maximum Working Pressure:150psi (10.3 bar) WOG.
Specification
  • Body Material: Lead Free* brass
    Connection Size: 3/8", 1/2", 3/4"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Lead Free* valves shall comply with state codes and standards, where applicable, requiring reduced lead content.
    Working Pressure: 150psi (10.3 bars) WOG.
    Maximum Working Temperature: 180°F (82°C)
Technical specification
  • Unique ref.7869
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit