Publish your products
Double Check Valve Assemblies, Bronze - 719
Double Check Valve Assemblies, Bronze - 719
    Watts

    Double Check Valve Assemblies, Bronze - 719

    4.0 out of 5 stars4.0(7 reviews)
    Series 719 Double Check Valve Assemblies are designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. It consists of a bronze alloy body construction and chloramine resistant elastomers. Series 719 features a separate access, top-entry check valve design for ease of maintenance and is for use at referenced cross-connections in non-health hazard applications. Check with local inspection authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).
    Specification
    • Body Material: Bronze Alloy
      Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
      Connection Type: NPT Connection
      Industry Standards: AWWA Std C510 compliant
      Working Pressure: 175psi (12.1 bar
      Maximum Working Temperature: 180˚F (82˚C)Keywords: 600wog, automatic, backflow, backflow valve, ballandstem, ballvalve, brass, bronze, by, check, checkvalve, classic, detector, diaphragm, double, doublecheck, ductile, epoxy, fullport, ilhk, iron, jumper, kit, lead free, lever handle, lf, lff100, lff1100, lff115, lffbv-3c, lffbvs-3c, master, master series, n pattern, nrs, pass, pex, plastic, pressure, pressure valve, preventer, qt, quaterturn, reducing valve, relief, repair kit, reseating, rpda, rpz, rpza, rubber parts, shut-off, solder, ss, strainer, temperature, twopiece, valve, vlv, white handle
    Technical specification
    • Unique ref.874
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit