Publish your products
NRS Flanged Gate Valves - 408-OSY-RW
NRS Flanged Gate Valves - 408-OSY-RW
NRS Flanged Gate Valves - 408-OSY-RW
NRS Flanged Gate Valves - 408-OSY-RW
NRS Flanged Gate Valves - 408-OSY-RW
NRS Flanged Gate Valves - 408-OSY-RW
    Watts

    NRS Flanged Gate Valves - 408-OSY-RW

    3.8 out of 5 stars3.8(18 reviews)

    Series 408-OSY-RW OS&Y Flanged Gate Valves are used in fire protection applications for fire main shutoff. They feature an epoxy coated cast iron body with flanged connections, resilient wedge disc, and cast iron handwheel. They are UL/FM listed and comply with MSS-SP-70. Maximum Pressure is 250psi (17.2 bar) CWP.

    Specification
    • Keywords: 600wog, air, assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

      • Sizes: 2 1⁄2 in. – 12 in. (65 – 300mm)
      • Best suited for either the fully open or closed position but is suitable for use as a throttling valve
      • Easy in line service and replaceable disc
      • Used in fire protection applications for fire main shutoff
    Technical specification
    • Unique ref.NRS-Flanged-Gate-Valves-408-osy-rw
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Gate Valves
    • TypeObject (single object)
    • Date of publishing2019-03-08
    • Edition number2
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameGate valves
    • UNSPSC code40141613
    • Uniclass 2015 CodePr_65_54_95_12
    • Uniclass 2015 DescriptionCast iron gate valves
    • CSI MasterFormat 2014 Code40 05 61
    • CSI MasterFormat 2014 TitleGate Valves
    • OmniClass Number23-27 31 25
    • OmniClass TitleGate Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States