Publish your products
LOCKSMITH™ ACL‑125 Activated Carbon Filtration Systems, Flow Rates up to 11.1 GPM, Pipe Size 1 1/4 IN - ACL-125
Watts

LOCKSMITH™ ACL‑125 Activated Carbon Filtration Systems, Flow Rates up to 11.1 GPM, Pipe Size 1 1/4 IN - ACL-125

Watts LOCKSMITH™ ACL‑125 Series high‑capacity, automatic backwashing activated carbon filtration systems are designed for residential and light commercial point‑of‑use or point‑of‑entry applications where dechlorinated water is required. Using premium coconut shell activated carbon, the series effectively reduces chlorine as well as taste, odor, and color caused by organic contaminants.

Each system features the Watts LOCKSMITH™ control valve with advanced programmable functions and operational history tracking to ensure efficient performance and reliable backwashing. Available in multiple configurations with media bed sizes from 1.5 to 3.0 cubic feet and peak dechlorination flow rates up to 11.1 GPM, the ACL‑125 Series is constructed with corrosion‑resistant fiberglass‑reinforced plastic tanks and durable control valves.

Specification
  • Features

    • High‑capacity activated carbon filtration for chlorine, taste, odor, and organic color reduction
    • Premium coconut shell activated carbon for high adsorption capacity and clean performance
    • Watts LOCKSMITH™ control valve with advanced electronic programming
    • Automatic backwashing improves media performance and system efficiency
    • Available media bed sizes from 1.5 to 3.0 cubic feet
    • Peak dechlorination flow rates up to 11.1 GPM
    • Corrosion‑resistant fiberglass‑reinforced plastic mineral tank
Technical specification
  • Unique ref.ACL-125-backwashing-system
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupFiltration Solutions
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • OmniClass Number23-21 23 31
  • OmniClass TitleResidential Water Filter System

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit