Publish your products
Large Capacity 15 in. Square Floor Drain - FD-1390
Watts

Large Capacity 15 in. Square Floor Drain - FD-1390

4.0 out of 5 stars4.0(6 reviews)

Watts Drainage Products FD-1390 large capacity floor drain with 15 in. x 15 in. (381 x 381) top, epoxy coated large sump, and heavy duty ductile iron (standard) grate with 81 square inch free area.

  • Heavy duty ductile iron grate provides superior impact resistance and durability
  • Several pipe sizes and outlet types available
  • Sediment bucket is available as an option
  • Extra large capacity and epoxy coated sump
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain
Technical specification
  • Unique ref.FD-1390
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Floor Drains
  • TypeObject (single object)
  • Date of publishing2020-06-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit