Publish your products
Fire System Pressure Reducing Valve - M115F, M1115F
Fire System Pressure Reducing Valve - M115F, M1115F
    Watts

    Fire System Pressure Reducing Valve - M115F, M1115F

    Watts Series M115F (Globe) and M1115F (Angle) pressure reducing valves meet all requirements for UL listed fire protection service. They automatically reduce a higher inlet pressure to an adjustable lower outlet pressure regardless of changing flow rate or varying inlet pressure. Available as globe in flanged and grooved, and angle in flanged.

    Specification
    • Features

      • Factory tested and downstream pressure preset to 500 kPa as standard
      • Dual pressure gauges as standard, for ease of setting and confidence in performance
      • Pressure reducing control is a normally open pilot with an adjustable spring load to maintain a constant downstream pressure
      • Stainless steel trim as standard, for greater reliability & service life


      Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, pumps, pressure reducing control, automatic control valves, valves

    Technical specification
    • Unique ref.fire-system-pressure-reducing-valve-m115f-m1115f
    • Product familyPlumbing & Flow Control Solutions
    • Product groupAutomatic Control Valves
    • TypeObject (single object)
    • Date of publishing2023-03-14
    • Edition number1
    Related
    • Material mainDuctile Iron
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_16
    • Uniclass 2015 DescriptionControl valves
    • CSI MasterFormat 2014 Code23 09 13.33
    • CSI MasterFormat 2014 TitleControl Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit