Publish your products
Oil Interceptor with Secondary Oil Storage Tank - WO-500
Watts

Oil Interceptor with Secondary Oil Storage Tank - WO-500

Watts Drainage Products WO-500 epoxy coated inside and outside fabricated steel oil interceptor with flow rating of 10 to 75 GPM. Unit shall include sediment bucket, code approved deep seal trap, cover securing bolt(s), adjustable automatic draw-off assembly, double vent connections, removable stainless steel calibrated orifice plate and epoxy coated, non skid removeable cover. Supplied with secondary storage tank, (all interconnecting and vent piping by others).

Specification
  • Keywords: 4 gpm, 50 gpm, epoxy-coated steel, grease interceptor, pdi certified, recessed or floor mounted, skid-proof cover, watts, plumbing, watts regulator, hair interceptor

    • Fabricated steel is epoxy coated inside and outside for smooth finish and long life
    • 2 in. (51) adjustable automatic draw-off assembly
    • Secondary storage tank requires interconnecting and vent piping by others
    • Code approved integral deep seal trap
Technical specification
  • Unique ref.wo-500-oil-interceptors
  • Product familyDrainage Solutions
  • Product groupInterceptors > Oil Interceptors
  • TypeObject (single object)
  • Date of publishing2021-02-09
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodeSs_50_70
  • Uniclass 2015 DescriptionWater waste (drainage) storage, treatment and disposal systems
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit