Publish your products
LGB Commercial Gas Boiler Series 3

LGB Commercial Gas Boiler Series 3

Product Overview
The Weil-McLain LGB Series 3 Commercial Gas Boiler is a durable, high-performance solution for light commercial and institutional heating needs. Offering 14 models with up to 84% thermal efficiency, it features a rugged cast iron design, easy installation options, and user-friendly controls. Ideal for schools, municipal buildings, and large residences, the LGB Series 3 delivers reliable and efficient heating.

Key Features

  • Rugged cast-iron section heat exchanger with time-proven horizontal design and wide open waterways for forgiving system water conditions. Weil-McLain+1
  • Designed for ease of installation & service: available in knock-down, assembled block or fully packaged shipments; includes upgraded controls and quick-connect draft inducer. Weil-McLain+1
  • Certified high efficiency: delivers approx. 84% thermal efficiency (water mode) for the models listed. Weil-McLain+1
  • Applications include large residential, multi-family, educational, institutional, municipal, and more. Weil-McLain+1
  • Durable design: heavy-duty construction offers extended service life and the trust of a leading brand. Weil-McLain+1

Typical Applications
Ideal for large residential buildings, multi-unit housing, schools, hospitals, municipal facilities — any setting where dependable heating and efficient operation matter.

Why It Stands Out
This boiler combines the trusted cast-iron reliability of Weil-McLain with modern features that streamline installation and operation. With its compact form, easy service access, and high efficiency, it delivers value both during installation and throughout its service life.

Technical specification
  • Unique ref.lgb-commercial-gas-boiler-series-3
  • Product familyBoilers
  • Product groupCommercial boilers
  • TypeObject (single object)
  • Date of publishing2025-12-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • CSI MasterFormat 2014 Code23 52 23
  • CSI MasterFormat 2014 TitleCast-Iron Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers

Region availability

North America
Canada
United States