We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Sectional Railing Intermediate rail Top Mounted

Unique ref.: sectional_railing_industry_top_mounted
Brand: Weland AB
Product family: Railing
Product group: Sectional Railing
Height (mm): 1100
Date of publishing: 2017-08-22
Edition number: 1
Type: Object (single object)
Download (1)

Sectional railing for industrial environments. Made of hot-dip galvanized steel with handrail and intermediate rail in untreated stainless steel. According to desired lengths the railing is delivered in units, with corner guards for handrails and intermediate rails included. The railing is easy to install without welding.

Hot-dip galvanized railing with stainless steel handrails and intermediate rails
Weld-free installment
Corner guards included
Top mounted railing

Railing posts: SHS 40x40x3
Surface treatment: Hot-dip galvanized
Handrail: Stainless tubular steel Ø42x1,5 mm (EN 1.4301)
Intermediate rail: Stainless tubular steel Ø42x1,5 mm (EN 1.4301)
Handrail clamp: Stainless steel


Material main: Galvanized steel
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
CSI MasterFormat 2014 Code: 05 52 00
CSI MasterFormat 2014 Title: Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Construction - Railing

Name Value
Colour Galvanised
Fastening Method Mounting anchor
Height 1100 mm
Length 1000 mm
Material Galvanised Steel
Railing Type Industrial Railing

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Galvanised
Material Galvanised Steel

BIMobject®