This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

YMER Double Bicycle Shelter

Unique ref.: WAL_double_bicycle_shelter
Brand: Weland Aluminium AB
Product family: YMER
Product group: Bicycle Shelter
Date of publishing: 2019-12-06
Edition number: 1
Type: Object (single object)
Download (11)

YMER Doulble bicycle shelter is an affordable product with selectable length.
The installation goes smoothly because of its light weight and simple Construction.

The profiles are in powder-coated aluminum while the wheel holder and the frame locker are in hot-dip galvanized design.
YMER Double is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.

YMER Double can be installed on concrete blocks or footplates.

Weland Aluminum AB supplies CE-marked products.

For more information, please contact info@welandutemiljo.se.

Picture 1: YMER Double 2 (18pl) c/c 2000 mm.

Standard dimensions for YMER Double:

  • Depth: 4562 mm
  • Height: 2352 mm
  • Min Length: 2500 mm
  • Max Length: The amount of sections determines the length. Each section extends 2000 mm.



Material main: Aluminium
Material secondary: Hot-dip Galvanized
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
OmniClass Number: 23-11 29 11 13
OmniClass Title: Bicycle Shelters
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®