Publish your products
Mesh Tray | Defem EZ
Mesh Tray | Defem EZ
Mesh Tray | Defem EZ
Mesh Tray | Defem EZ
Mesh Tray | Defem EZ
Mesh Tray | Defem EZ
Mesh Tray | Defem EZ
Mesh Tray | Defem EZ
    Wibe Group

    Mesh Tray | Defem EZ

    Defem Mesh Tray is a flexible wire mesh cable tray system designed for the safe and efficient routing of power, data and control cables. The system is suitable for a wide range of indoor and semi-outdoor installations where accessibility, adaptability and safety are key.

    The mesh tray system is available in electro-galvanized, pre-galvanized, hot-dip galvanized and AISI316L acid-proof stainless steel, allowing the system to be matched to different environmental and corrosion requirements. Defem Mesh Tray is widely used in environments such as offices, schools, shops, hotels, warehouses, sports halls and industrial facilities.

    Optimised for corrosion classes C1 and C2, the system performs reliably in heated and non-heated environments with low to moderate humidity and minimal airborne pollution. Thanks to its open mesh design and smooth, rounded wire ends, Defem Mesh Tray ensures high safety for both installers and cables, while offering excellent flexibility during installation and future modifications.

    Specification
      • System type: Wire mesh cable tray system
      • Material options: Electro-galvanized, pre-galvanized, hot-dip galvanized, AISI316L acid-proof stainless steel
      • Corrosion classes: C1 (electro-galvanized), C2 (pre-galvanized)
      • Standard tray heights: 45 mm, 55 mm, 60 mm, 110 mm
      • Standard tray widths: 53 mm, 75 mm, 120 mm, 220 mm, 320 mm, 422 mm, 522 mm, 622 mm
      • Standard length: 2.5 m
      • Installation concept: Modular system with on-site formed bends, risers and reducers
      • Mounting options: Wall-mounted, floor-laid, ceiling-suspended and U-bar supported installations
      • Accessories: Complete range of supports and fittings available
      • Safety: Rounded wire ends for installer and cable protection
      • Load performance: High safety working-load values due to optimized wire diameter design
      • Standards: IEC 61537, UNE EN 50102, UNE EN ISO 9227, DIN 4102-12 (fire resistance E90)
    Technical specification
    • Unique ref.DEFEM-EZ
    • Product familyCable Trays
    • Product groupElectro Galvanized Solution
    • TypeShowcase (model)
    • Date of publishing2022-02-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • ETIM CodeEC000853
    • ETIM NameMesh cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays