Publish your products
BFP-8F Hose Connection Vacuum Breaker with Vent
BFP-8F Hose Connection Vacuum Breaker with Vent
    Wilkins

    BFP-8F Hose Connection Vacuum Breaker with Vent

    Designed for installation on water lines such as service sinks, laundry tubs and hose bibbs to protect against backsiphonage of polluted water into the potable water supply. A breakaway set screw is included to prevent unauthorized removal. Assembly shall provide protection where a potential health hazard does not exist.
    Compliance: 
    • City of Los Angeles Approved
    • ASSE® Listed 1011
    • CSA® Certified B64.2
    • cUPC
    • NPCC listed
    Features:
    • Design features manual drain to protect against freezing
    • Breakaway screw protects against unauthorized removal
    • Compliant for use on standard garden hoses
    • Stainless steel internals resist corrosion
    Specification
    • keywords: boiler fill valve, hydronic pressure regulator, boiler pressure reducing valve, water pressure control, Wilkins regulator

    Technical specification
    • Unique ref.BFP-8F
    • Product familyPlumbing
    • Product groupValves
    • TypeObject (single object)
    • Date of publishing2026-08-15
    • Edition number1
    • Height (inches)1.7
    • Width (inches)2.3
    • Depth (inches)1.5
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)0.3
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit