Publish your products
Wilkins 310 Single Detector Check Valve
Wilkins

Wilkins 310 Single Detector Check Valve

The main body and access cover shall be epoxy coated ductile iron (ASTM A 536 Grade 4), the seat ring and check valve shall be Noryl™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The check valve shall be spring loaded and accessible for maintenance without removing the device from the line. The Detector Check Valve shall be a WILKINS Model 310.

Compliance:

(Unless otherwise noted, applies to sizes 4” & 6”)
• Factory Mutual 1045
• UL® Listed
• C-UL® Listed
• NYC MEA 303-02-E
• Certified to NSF/ANSI 372* by IAPMO R&T (4" - 8")
*(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)
By-Pass Backflow Assembly 3/4" Model 910XL

Features:

  • Sizes 4”, 6”, 8”
  • Maximum working water pressure: 175 PSI
  • Maximum working water temperature: 140°F
  • Hydrostatic test pressure: 350 PSI
  • End connections (Flanged): ASME B16.42 Class 150
    Specification

    • Technical Application: Designed for installation on water lines in fire protection systems to protect against both backsiphonage and backpressure of polluted water into the potable water supply. Assembly shall provide protection where a potential health hazard does not exist.

      keywords: Single and Dual Checks,Zurn Wilkins Backflow Preventers,Government Buildings,Commercial,High Rise Buildings,Hospitality,Office,Retail,Healthcare,School Systems,Educational Facilities,Universities,Power Generation,Industrial,Architectural/Aesthetics,Correctional/Institutional,Fire Protection,Food Service,Industrial/Processing Plant,Light Commercial,Sports Complex/Recreational Center,Waterworks,Lead-Free Law Compliance,MasterSpec,Water Conservation,Zurn Wilkins,,10,0

    Technical specification
    • Unique ref.zurn-310
    • Product familyBackflow Preventers
    • Product groupSingle & Dual Check
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States