Publish your products
Wilkins 375DA Reduced Pressure Detector Assembly
Wilkins

Wilkins 375DA Reduced Pressure Detector Assembly

The Reduced Pressure Detector Backflow Prevention Assembly shall be certified to NSF/ANSI 61, ASSE® Listed 1047, and supplied with full port OS & Y gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks and the relief valve shall be accessible for maintenance without removing the device from the line. The Reduced Pressure Detector Backflow Prevention Assembly shall be a ZURN WILKINS Model 375DA.

Compliance:

Massachusetts Approved, ASSE Listed 1047, UL Classified, AWWA Compliant C550, C-UL Classified, FM Approved, USC Approved, NSF/ANSI/CAN 61, CSA B64.4

Features:

  • Relief valve and checks are easily accessible for in-line maintenance
  • Leak and unauthorized water use detection decreases costs over time
  • Protection from contaminated water in high hazard fire protection applications
  • Epoxy-coated ductile iron body and stainless steel internals resist corrosion
  • Lowest lifecycle costs
  • ASSE® Listed
  • UL® Classified
  • AWWA Compliant

Keywords: 6 backflow preventer, rpda backflow preventer, zurn wilkins 375 backflow preventer leaking​, zurn wilkins backflow preventers

Technical specification
  • Unique ref.zurn-375da
  • Product familyBackflow Preventers
  • Product groupReduced Pressure Principle Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainDuctile Iron
  • Material secondaryStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States