Publish your products
Wilkins 450ST Double Check Valve Assembly, 4" to 10", Lead-Free*
Wilkins 450ST Double Check Valve Assembly, 4" to 10", Lead-Free*
Wilkins 450ST Double Check Valve Assembly, 4" to 10", Lead-Free*
    Wilkins

    Wilkins 450ST Double Check Valve Assembly, 4" to 10", Lead-Free*

    Designed for drop in replacement of competitor valves and new installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. The Model 450ST shall provide protection where a potential health hazard does not exist. Ideal for use where lead-free* valves are required. Meets the requirements of NSF/ANSI 61*

    *Product contains weighted average lead content less than 0.25% for wetted surfaces.
    Specification
    • Designed for drop in replacement of competitor valves and new installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. The Model 450ST shall provide protection where a potential health hazard does not exist. Ideal for use where lead-free* valves are required.

      Compliance

      (Vertical Up - Vertical Down Orientation only) Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California

      • ASSE® Listed 1015

      • AWWA Compliant C510 (with gates only), and C550

      • UL® Classified

      • C-UL® Classified

      • FM® Approved

      • CSA® Certified B64.5

      • Meets the requirements of NSF/ANSI/CAN 61*

      *(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)

      Features:

      • Small, compact footprint allows for direct drop-in replacement
      • Time-tested check and relief valve components ensure easy maintenance and more water system uptime
      • Patented compound checks provide ultra-low pressure drop as documented by approval authorities, reducing the need for a booster pump
      • Patented AR spool for drop-in replacements, matching lay-lengths of common n-pattern valves
      • AR spool maintains agency approvals when installed by the factory
      • Backflow setter eliminates the need for concrete thrust blocks, allowing for easier installation and lower cost
      • Available in sizes 4 in. through 10 in.

      keywords: backflow preventer, backflow, back flow preventer, back flow valve, backflow preventer valve, backflow preventers, backflow valve, backflow device, backflow prevention device, backflow prevention, n-pattern, double check, 400 n-pattern series, 450st, 450, 450st double check valve assembly

    Technical specification
    • Unique ref.zurn-450st
    • Product familyBackflow Preventers
    • Product groupDouble Check Assembly
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States